gates_logo POWERING PROGRESS™

Black Gold® Hydraulics Power Braid (PB) 2 Wire


Formerly Black Gold Hydraulic Hose

(Specification 4657F, MR)

Black-Gold-Hydraulic-Power-Braid-2-WireRECOMMENDED FOR: Flexible hydraulic connections between the Hydraulic Power Unit (HPU) and critical drilling equipment such as top drives, iron roughnecks and pipe handlers that demand extreme performance and durability.

CAUTION: Use assemblies made entirely with Gates hose, couplings and crimp specifications. Do not mix-and-match hoses, couplings or crimp specifications from different manufacturers.

TEMPERATURE: -40°F to +212°F (-40°C to +100°C) continuous service.

CONSTRUCTION: Tube: Type C (Nitrile). Black.
Reinforcement: Braided, high tensile steel wire.
Cover: Type C2 (Modified Nitrile). Black with gold stripe.
Design Factor: 4:1

COUPLINGS: Crimped couplings. Contact Gates E&S, Black Gold® or Oilfield distributor for a full range of coupling materials and fitting options.

BRANDING: Continuous transfer label. Example: “Gates® Black Gold® 16PB 3250 G> 1” (25.4 mm) 225 BAR (3250 PSI) Gates® Engineered Flame Resistant MSHA 2G-11C”

SPECIAL ORDER REQ: None.

REMNANT LENGTHS: None.

STANDARDS: Meets performance requirements of SAE100R2 and SAE J1942 (USCG.) MSHA Flame-Resistant. ABS type approval.

Register to Access Your Resource