Black Gold® Fuel 300SD

Formerly Sea Horse® HW Fuel Transfer Suction & Discharge Hardwall Hose

(Specification 4688SS)

Black-Gold-Fuel-300-SDRECOMMENDED FOR: Transfer of refined fuels (commercial gasoline and diesel fuel) oils and other petroleum products. Ideal for offshore/onshore transfer applications involving suction and discharge service for diesel oils and other similar petroleum products where an extremely lightweight, hardwall, flexible hose with a high rated working pressure and a small minimum bend radius is required. Transfer of water, petroleum based fluids, dilute acids, chemicals and abrasive slurries used in oil and gas well stimulation and fracking.

CAUTION: For bio-diesel and other alternative fuel applications, see Longhorn® AF. Petroleum transfer hoses may be used with all grades of bio-diesel only if the exposure is intermittent and the hose is drained between uses.
Transfer hoses are designed for intermittent contact with refined fuels and must be drained after use. Do not convey fuels over 120° F (+49°C).

TEMPERATURE: -40°F to +180°F (-40°C to +82°C) continuous service.

CONSTRUCTION: Tube: Type C (Nitrile). Black.
Reinforcement: Synthetic, high tensile textile with steel wire helix.
Cover: Type A (Neoprene). Black with red spiral stripe.
Design Factor: 4:1

COUPLINGS: 14, 15 or 71. Reference the Hose Coupling Section.

PACKAGING: All lengths coiled and wrapped in polyethylene.

BRANDING: Continuous transfer label. Example: “Gates® Black Gold® Fuel 300SD PSI (2.07MPa) WP Made in U.S.A.”

SPECIAL ORDER REQUIREMENTS: Special production runs require minimum order quantities of 400 feet for sizes through 4" and 200 feet for sizes above 4". If a special transfer label is required, contact Gates Corporation for minimum quantity.

Specific cut lengths available through the Cut Length Program. Contact Customer Service for details.

REMNANT LENGTHS: Remnant lengths are sometimes available in popular sizes at a discount. Contact Gates Corporation for pricing, order requirements and availability.

STANDARDS: Tube: ARPM (Class A) High oil resistance.

Register to Access Your Resource