gates_logo POWERING PROGRESS™

Black Gold® Blender Transfer 150D


Formerly Blender Transfer Hose

(Specification 4110DW)

Black-Gold-Blender-Transfer-150-DRECOMMENDED FOR: Transfer of water, petroleum based fluids, dilute acids, chemicals and abrasive slurries used in oil and gas well stimulation and fracking.

TEMPERATURE: -40°F to +180°F (-40°C to +82°C).

CONSTRUCTION: Tube: Type C (Nitrile). Black.
Reinforcement: Synthetic, high tensile textile.
Cover: Type A (Neoprene). Black with red spiral stripe.
Design Factor: 4:1

PACKAGING: 100' length coiled and wrapped in polyethylene.

BRANDING: Continuous transfer label. Example: “Gates® Black Gold® Blender Transfer 150D psi (1.03MPa) WP Made in U.S.A.”

SPECIAL ORDER REQUIREMENTS: Special production runs require minimum order quantities of 400 feet for 4" and 200 feet for 5". If a special transfer label is required, contact Gates Corporation for minimum quantity.

REMNANT LENGTHS: None.

STANDARDS: Tube: ARPM (Class A) High oil resistance.

Register to Access Your Resource