gates_logo POWERING PROGRESS™

Plant Master™ Xtreme™ 300 Lock-On Braid


Formerly LOL Lock-On Hose

(Specification 3284D, E, G, H, R, Y)

RECOMMENDED FOR: Petroleum-base hydraulic oils, water, glycol antifreeze solutions, hot lubricating oils, and air.

CAUTION: Lock-On hose and couplings are not recommended for pressure surge applications or critical applications, such as permanent piping in residential or commercial buildings. Not recommended for gasoline or diesel fuels.

TEMPERATURE: -40°F to +212°F (-40°C to +100°C) normal service. For air: 160°F (+71°C) only. For water emulsion, see Gates Hydraulic Hose Catalog #35093.

CONSTRUCTION: Tube: Type C (Nitrile). Black.
Reinforcement: Braided, high tensile synthetic textile cord.
Cover: Type C2 (Modified Nitrile).
Design Factor: 4:1

COUPLINGS: 75 Gates GLX®, Gates Hydraulic Lock-On Couplings. NOTE: Do not use clamps with Lock-On fittings. (Reference Gates Hydraulic Hose Catalog #35093) or clamp over beaded nipple. Reference the Hose Coupling Section.

PACKAGING: 1/4" through 1/2": Packaged in 300' reels. Maximum of 3 pieces per reel. Minimum length 50'.
5/8": Packaged in 250' reels. Maximum of 3 pieces per reel. Minimum length 50'.
3/4": Packaged in 225' reels. Maximum of 3 pieces per reel. Minimum length 50'.

BRANDING: Continuous ink brand. Example: “Gates® Plant Master™ Xtreme™ 300 Lock-On Braid 3/4 Inch 300 psi WP Flame Resistant Cover Made in U.S.A.”

SPECIAL ORDER REQUIREMENTS: Special production runs require minimum order quantities of 5,000 feet per size.

REMNANT LENGTHS: None.

STANDARDS: Black cover meets MSHA 30 CFR 18.65. Flame resistant.
Tube: ARPM (Class A) High oil resistance.
Cover: ARPM (Class B) Medium oil resistance. Flame resistant.

Register to Access Your Resource