gates_logo POWERING PROGRESS™

Plant Master™ Xtreme™ 300 AR


Formerly Premo Flex® AR Hose

(Specification 3205AR)

RECOMMENDED FOR: Applications requiring a premium grade spiral hose with superior abrasion resistance, excellent flexibility and maximum resistance to air, water, petroleum oils and lubricating oils (to 212°F). Recommended for gasoline, kerosene, and fuel oil transfer only to 120°F. Good weather and ozone resistance.

TEMPERATURE: -40°F to +212°F (-40°C to +100°C) continuous service.

CONSTRUCTION: Tube: Type C (Nitrile). Black.
Reinforcement: Synthetic, high tensile textile cord.
Cover: Type C4 (Carboxylated Nitrile). Red.
Design Factor: 4:1

COUPLINGS: 19 (up through 1/2" only), 1, 3 or 4, (up through 1/2" with 20 ferrules, up through 1" with bands), 8, 14, 15, 74 Gates Mega Crimp®, 75 Gates GLX® or 82 Gates SS. Reference the Hose Coupling Section.

PACKAGING: Exact length reels: 500' in one continuous length.
Minimum of 90% of hose reels will be 1-piece lengths.
1/4" through 3/4": Packaged in 500' to 700' reels. Maximum 2 pieces in 50' increments.
1": Packaged in 300' to 400' reels. Maximum 2 pieces in 50' increments.

BRANDING: Continuous ink brand. Example: “Gates® Plant Master™ Xtreme™ 300 AR Multi-Purpose 3/8 Inch (9.5mm) 300 psi (2.1MPa) WP Made in U.S.A.”

SPECIAL ORDER REQUIREMENTS: Special production runs require minimum order quantities of 25,000 feet.

REMNANT LENGTHS: None.

STANDARDS: Tube: ARPM (Class A) High oil resistance.
Cover: ARPM (Class A) High oil resistance.

Register to Access Your Resource