gates_logo POWERING PROGRESS™

Plant Master™ Plus™ 250


Formerly Duro Flex® Hose

(Specification 3200R, 3200B)

RECOMMENDED FOR: Applications requiring maximum flexibility and good resistance to air, water and heat. For SAE oils intermittent contact only.

TEMPERATURE: -40°F to +200°F (-40°C to +93°C) continuous service.

CONSTRUCTION: Tube: Type B1 (Specially compounded elastomer). Black.
Reinforcement: Synthetic, high tensile textile cord.
Cover: Type P (EPDM). Red. All sizes through 1/2" have perforated cover. (Black, cover available on special order).

Design Factor: 3:1

COUPLINGS: 19 (up through 1/2" only), 1, 3 or 4, (up through 1/2" with 20 brass ferrules, up through 1" with bands), 72 Gates Power Crimp®, 75 Gates GLX® or 82 Gates SS (1/4", 3/8", 1/2", 3/4" or 1" only). Reference the Hose Coupling Section.

PACKAGING: Exact length reels: 500' in one continuous length.
Minimum of 90% of hose reels will be 1-piece lengths.
1/4" through 3/4": Packaged in 500' to 700' reels. Maximum 2 pieces in 50' increments.
3/4" x 50': Packaged 200' per carton, each length coiled and tied.
1": Packaged in 300' to 400' reels. Maximum 2 pieces in 50' increments.
1 1/4": Packaged in 300' reels. Maximum 2 pieces in 50' increments.
1 1/2": Packaged in 250' reels. Maximum 2 pieces in 50' increments.

BRANDING: Continuous ink brand. Example: “Gates® Plant Master™ Plus™ 250 Multi-Purpose 3/8 Inch (9.5mm) 250 psi (1.72MPa) WP Made in USA”

SPECIAL ORDER REQUIREMENTS: Special production runs require minimum order quantities of 25,000 feet. Black cover is made to order. Special production run requirements apply.

REMNANT LENGTHS: None.

STANDARDS: Tube: ARPM (Class B) Medium oil resistance.

Register to Access Your Resource