gates_logo POWERING PROGRESS™

Plant Master™ 300 NC


Formerly Ohmega® Pot Room Hose

(Specification 3237A)

RECOMMENDED FOR: Medium duty air and water applications where a hose with high electrical resistance is needed.

TEMPERATURE: -20°F to +150°F (-29°C to +66°C) continuous service.

CONSTRUCTION: Tube: Type P (EPDM). Green.
Reinforcement: High tensile synthetic textile cord.
Cover: Type P (EPDM). Red.
Design Factor: 4:1

COUPLINGS: 19 (For sizes 3/16" through 3/8" only), 1, 18 or 75 Gates GLX®. Reference the Hose Coupling Section.

PACKAGING: 3/8" through 3/4": Packaged in 500' to 750' reels. Maximum 3 pieces. Minimum length 50'.

BRANDING: Continuous ink print label. Example: “Gates® Plant Master™ 300 NC Air and Water 3/8 INCH (9.5mm) 300 psi (2.07MPa) WP Non-Conductive at 1000 V DC (>1 MEGOHM/IN.) Made in USA”

SPECIAL ORDER REQUIREMENTS: Special production runs require minimum order quantities of 25,000 feet per size.

REMNANT LENGTHS: None.

STANDARDS: Non-conductive at 1000 volts D.C. Electrical resistance is greater than one megohm per inch when subjected to 1000 volts D.C. Storage and use may adversely affect electrical properties.

Register to Access Your Resource