gates_logo POWERING PROGRESS™

Plant Master™ 250


Formerly Adapta Flex Hose

(Specification 3204E, 3204S, 3204E, 3204S, 3204E, 3204EB, 3204SB, 3204EB, 3204SB, 3204BL, GR, YL)

RECOMMENDED FOR: Air and water applications requiring maximum flexibility in any industry, including mining, construction, agriculture, vehicle repair and in-plant operations. Outstanding resistance to heat and ozone. Suitable for light agricultural spraying, such as dilute solutions of herbicides.

TEMPERATURE: -40°F to +200°F (-40°C to +93°C) continuous service.

CONSTRUCTION: Tube: Type P (EPDM). Black.
Reinforcement: Synthetic, high tensile textile cord.
Cover: Type P (EPDM). Blue, Green or Yellow. All sizes through 1/2" are perforated.
Design Factor: 3:1

COUPLINGS: 19 (up through 1/2" only), 1, 3 or 4, (up through 1/2" with 20 brass ferrules, up through 1" with bands), 72 Gates Power Crimp® or 75 Gates GLX®. Reference the Hose Coupling Section.

PACKAGING: Minimum of 90% of hose reels will be 1-piece lengths.
3/8" through 3/4": Packaged in 500' to 700' reels. Maximum 2 pieces in 50' increments.
3/4" x 50': Packaged 200' per carton, each length coiled and tied.

BRANDING: Continuous ink brand. Example: “Gates® Plant Master™ 250 3/8 INCH (9.5mm) 300 PSI (2.07MPa) WP Made in USA”

SPECIAL ORDER REQUIREMENTS: Special production runs require minimum order quantities of 25,000 feet per size.

REMNANT LENGTHS: None.

STANDARDS: Tube: ARPM (Class C) Limited oil resistance.

Register to Access Your Resource