gates_logo POWERING PROGRESS™

Multi Master SD MegaFlex Hose


MultiMaster™ SD MegaFlex®
Multi Master SD MegaFlex      Multi-Use Hose with Unmatched Features

  • Exceeds THREE industry specs – fuel transfer standard J30R5, the hydraulic return line standard SAE 100R4, AND the coolant standard J20R5.
  • Gates MegaFlex® technology enables a true 1:1 bend radius for unparalleled flexibility without kinking.
  • Full suction capabilities.
  • Excellent oil and fuel resistance, while also being compatible with water, air, and lubricating oils.

Your business is complex.  Your hose doesn’t need to be. 

Let Gates MultiMaster SD MegaFlex be a problem solver for your business.  Tight routings?  No problem.  Too many products in inventory?  Simplify with this multi-use hose.  Installation challenges?  Stay safe with kink-resistant hose that doesn’t add any pinch point risks.  With a wide size range (3/4”-6”) and temperature resistance (-40F to 250F), this hose has you covered.   That’s powering progress.

Find out more about the MultiMaster™ SD MegaFlex® hose line

To get more information, reference the below documents, contact your Gates representative, or email our product application support desk at fppasupport@gates.com.

Watch the MultiMaster™ SD MegaFlex® Introduction Video HERE.

Multi Master Brochure Icon

Discover all the features of the Multi Master SD MegaFlex Hose

Multi Master Hose Catalog

Let Gates MultiMaster SD MegaFlex be a problem solver for your business. Tight routings? No problem. Too many products in inventory? Simplify with this multi-use hose.

Register to Access Your Resource