gates_logo POWERING PROGRESS™

Mine Master™ Spray 1000


Formerly 1000MP Mine Spray Hose

(Specification 3619M)

RECOMMENDED FOR: High-pressure water service in underground mining applications and hot water washdown service.

CAUTION: Air service working pressure is 300 psi for all sizes.

TEMPERATURE: -40°F to +212°F (-40°C to +100°C) service range.

CONSTRUCTION: Tube: Type P (EPDM). Black.
Reinforcement: Braided, high tensile steel wire.
Cover: Type C2 (Modified Nitrile). Yellow (non-marking). All sizes are perforated.
Design Factor: 4:1

COUPLINGS: 80 Gates GSP (1 1/2" or 2" only), 74 Gates MegaCrimp® (1/2" through 1 1/4"), 14, 15 or 19 (up to 300 PSI only). Reference the Hose Coupling Section.

PACKAGING: 1/2" through 2": 50' and 100' lengths, one length coiled in a carton.
1/2" x 50': Packaged 1200' per bulk carton, each length coiled and tied.
3/4" x 100': Packaged 1000' per bulk carton, each length coiled and tied.
3/4" x 50': Packaged 1000' per bulk carton, each length coiled and tied.
1" x 100': Packaged 700' per bulk carton, each length coiled and tied.
1" x 50': Packaged 700' per bulk carton, each length coiled and tied.
1 1/4" x 100': Packaged 600' per bulk carton, each length coiled and tied.
1 1/4" x 50': Packaged 600' per bulk carton, each length coiled and tied.
1 1/2" x 100': Packaged 400' per bulk carton, each length coiled and tied.
1 1/2" x 50': Packaged 400' per bulk carton, each length coiled and tied.
2" x 50': Packaged 200' per bulk carton, each length coiled and tied.

BRANDING: Continuous transfer label. Example: “Gates® Mine Master™ Spray 1000 1 1/2 Inch (38.1mm) 1000 psi (6.90MPa) WP 300 psi (2.07MPa) MAX Air Service MSHA IC-11C Made in India”

SPECIAL ORDER REQUIREMENTS: Special production runs require minimum order quantities of 5,000 feet for 1/2" and 3,000 feet for 3/4" through 2". Contact Gates Corporation for lead times.

REMNANT LENGTHS: None.

STANDARDS: Cover: Meets MSHA 30 CFR 18.65. Flame resistant.

Register to Access Your Resource