gates_logo POWERING PROGRESS™

Mine Master™ Longwall Emulsion 1000


Formerly Longwall Mine Emulsion Hose

(Specification 3619MC, 3619MY)

RECOMMENDED FOR: Flexible connections in high pressure water distribution and emulsion systems used in a variety of industries. The thick cover meets MSHA’s self-extinguishing requirements, and is designed for the rough mining environment.

TEMPERATURE: -40°F to +212°F (-40°C to +100°C) normal service.

CONSTRUCTION: Tube: Type A (Neoprene). Black.
Reinforcement: Braided, high tensile steel wire.
Cover: Type C2 (Specially compounded elastomer). Black.
Type C4 (Modified Nitrile). Yellow (non-marking).
Design Factor: 4:1

COUPLINGS: 14, 15 or reusable male couplings (Wildman). Reference the Hose Coupling Section.

PACKAGING: All lengths coiled in a carton.

BRANDING: Continuous ink brand. Example: “Gates® Mine Master™ Longwall Emulsion 1000 3 Inch (76.2mm) 1000 psi (6.90MPa) W.P. MSHA 2G-IC-11C Made in India.” (yellow cover only)

SPECIAL ORDER REQUIREMENTS: Special production runs require minimum order quantities of 600 feet per size.

REMNANT LENGTHS: None.

STANDARDS: Tube: ARPM (Class B) Medium oil resistance.

Cover: Meets MSHA 30 CFR 18.65. Flame resistant.

Register to Access Your Resource