gates_logo POWERING PROGRESS™

Mine Master™ Air Drill 600 HT


Formerly Scorpion Hose

(Specification 3618MT)

RECOMMENDED FOR: High-pressure and high temperature air hose used on industrial, construction, pneumatic mining and drilling applications requiring a wire braided hose with a high degree of hot air resistance.

TEMPERATURE: -40°F to +300°F (-40°C to +149°C).

CONSTRUCTION: Tube: Type J (CPE). Black.
Reinforcement: Braided, high tensile steel wire.
Cover: Type J (CPE). Black. All sizes perforated.
Design Factor: 4:1

COUPLINGS: 14, 15, 18, 35, 71 Permanent Swaged or 80 Gates GSP (1-1/2" or 2" only). Reference the Hose Coupling Section.

PACKAGING: 50' per carton +/- 10'. Maximum of 2 pieces. Minimum length 10'.

BRANDING: Continuous transfer label. Example: “Gates® Mine Master™ Air Drill 600 HT 600psi (4.13 MPa) WP Made in USA”

SPECIAL ORDER REQUIREMENTS: Special production runs require minimum order quantities of 600 feet per size. If a special transfer label is required, contact Gates Corporation for minimum quantity.

REMNANT LENGTHS: None.

STANDARDS: Tube: ARPM (Class B) Medium oil resistance.

Register to Access Your Resource