gates_logo POWERING PROGRESS™

Mine Master™ Air Drill 500 FR


Formerly 500MP Air Drill Hose

(Specification 3618, 3618Y)

RECOMMENDED FOR: Heavy-duty, high pressure use on industrial, construction and pneumatic mining applications requiring wire braided hose with an oil resistant tube and abrasion resistant cover.

TEMPERATURE: -22°F to +180°F (-30°C to +82°C) continuous service.

CONSTRUCTION: Tube: Type C (Nitrile). Black.
Reinforcement: Braided, high tensile steel wire.
Cover: Type C2 (Modified Nitrile). Yellow with black spiral stripe. All sizes are perforated.
Type D3 (Natural Rubber). Black with yellow spiral stripe. All sizes are perforated.
Design Factor: 4:1

COUPLINGS: 14, 15, 18, 35 or 80 Gates GSP (1 1/2" or 2" only). Reference the Hose Coupling Section.

PACKAGING: 100' length coiled in a carton.

BRANDING: Continuous transfer. Example: “Gates® Mine Master™ Air Drill 500 FR 3/4 INCH (19.1mm) 500 psi (3.45MPa) WP Made in India” (yellow cover only).

SPECIAL ORDER REQUIREMENTS: Special production runs require minimum order quantities of 3,000 feet for 3/4" through 1 1/2" and 2,500 feet for 2" and larger.

REMNANT LENGTHS: None.

STANDARDS: Tube: ARPM (Class B) Medium oil resistance.
Cover: Meets MSHA 30 CFR 18.65. Flame resistant. Yellow cover only.

Register to Access Your Resource