gates_logo POWERING PROGRESS™

Mine Master™ Air Drill 500


Formerly 18MB Air Drill Hose

(Specification 3618, 3618GL)

RECOMMENDED FOR: Extra heavy duty, high pressure use on industrial, construction and pneumatic mining applications requiring wire braided hose with an oil resistant tube and abrasion resistant cover.

TEMPERATURE: -30°F to +212°F (-34°C to +100°C) continuous service.

CONSTRUCTION: Tube: Type A (Neoprene). Black.
Reinforcement: Braided, high tensile steel wire.
Cover: Type C2 (Modified Nitrile). Gray with yellow stripe. All sizes perforated. For 3/4" through 1 1/4" sizes only.
Type D3 (Natural Rubber). Gray with yellow stripe. All sizes are perforated. For 1 1/2" through 4" sizes only.
Design Factor: 4:1

COUPLINGS: 14, 15, 18, 35 or 80 Gates GSP (1 1/2" or 2" only). Reference the Hose Coupling Section.

PACKAGING: 3/4" through 1 1/2": Packaged 49' - 50' length coiled in carton.
2" though 4": Packaged 48' - 50' length coiled in carton.
2 1/2" x 60': Packaged 60' length coiled in carton.

BRANDING: Continuous transfer label. Example: “Gates® Mine Master™ Air Drill 500 psi (3.45MPa) WP Made in USA”

SPECIAL ORDER REQUIREMENTS: Special production runs require minimum order quantities of 5,000 feet for 3/4" through 1 1/4" and 600 feet for 1 1/2" and larger.

REMNANT LENGTHS: None.

STANDARDS: Tube: ARPM (Class B) Medium oil resistance.

Register to Access Your Resource