gates_logo POWERING PROGRESS™

Bulk Master™ Sand Blast (120-150)D


Formerly 429W Sand Blast Hose

(Specification 4129A)

RECOMMENDED FOR: Sand, shot blasting work and wherever abrasive materials are carried at high velocity.

TEMPERATURE: -40°F to +150°F (-40°C to +66°C) continuous service.

CONSTRUCTION: Tube: Type D3 (Natural Rubber). Black. Static conductive.
Reinforcement: Synthetic, high tensile textile.
Cover: Type D (SBR). Black with yellow spiral stripe. All sizes are perforated.
Design Factor: 4:1

COUPLINGS: 36. Reference the Hose Coupling Section.

PACKAGING: 50' length coiled and wrapped in polyethylene.

BRANDING: Continuous transfer label. Example: “Gates® Bulk Master™ Sand Blast (120-150)D 150 PSI (1.03MPa) WP Made in Mexico”

SPECIAL ORDER REQUIREMENTS: All sizes are wrapped construction, 50 foot maximum length. Special production runs require minimum order quantities of 600 feet per size. If a special transfer label is required, contact Gates Corporation for minimum quantity.

REMNANT LENGTHS: None.

Register to Access Your Resource