Bulk Master™ Dry Cement (20-40)D

Formerly 609W Dry Cement Delivery Hose

(Specification 3129F, 3129H, 3129L)

RECOMMENDED FOR: Pneumatic transfer of bulk cement and other dry bulk materials.

TEMPERATURE: -40°F to +150°F (-40°C to +66°C) continuous service.

CONSTRUCTION: Tube: Type D3 (Natural Rubber). Black. Static conductive.
Reinforcement: Synthetic, high tensile textile.
Cover: Type D (SBR). Black with gray spiral stripe.
Design Factor: 4:1

COUPLINGS: 5, 7, 49 or 78. Reference the Hose Coupling Section.

PACKAGING: 100' length coiled and wrapped in polyethylene.

BRANDING: Continuous transfer label. Example: “Gates® Bulk Master™ Dry Cement (20-40)D - Static Conductive Tube 40 PSI (.28MPa) WP Made in U.S.A.”

SPECIAL ORDER REQUIREMENTS: Specific cut lengths available through the Cut Length Program. Contact Customer Service for details.

REMNANT LENGTHS: Remnant lengths are sometimes available in popular sizes at a discount. Contact Gates Corporation for pricing, order requirements and availability.

Register to Access Your Resource