gates_logo POWERING PROGRESS™

Marine Master™ Xtreme™ Silicone Coolant (25-110)D


Formerly Silicone Engine Coolant Hose

(Specification 4171)

RECOMMENDED FOR: Open end water discharge and coolant connections on marine and stationary engines where extremely high and low temperature resistance is required.

TEMPERATURE: -65°F to +347°F (-54°C to +175°C) continuous service.

CONSTRUCTION: Tube: Type MQ (Silicone). Orange.
Reinforcement: Multiple plies of synthetic fabric.
Cover: Type MQ (Silicone). Orange.
Design Factor: 4:1

COUPLINGS: 1, 5, 6 or 7. Reference the Hose Coupling Section.

PACKAGING: 10' per carton.

BRANDING: Unlabeled.

SPECIAL ORDER REQUIREMENTS: Special production runs require minimum order quantities of 200 feet.

REMNANT LENGTHS: None.

STANDARDS: Meets requirements of SAE 20R1, Class A standard wall.

Register to Access Your Resource