gates_logo POWERING PROGRESS™

Marine Master™ Wet Exhaust 100SD


Formerly Wet Exhaust Hardwall Hose

(Specification 4686ME)

RECOMMENDED FOR: Heavy-duty fabric-reinforced hose with a helical steel wire reinforcement to meet marine water and wet exhaust hose requirements. May be used for engine water circulation, discharge lines, heat exchangers and wet exhaust connections.

TEMPERATURE: -40°F to +257°F (-40°C to +125°C) continuous service.

CONSTRUCTION: Tube: Type P (EPDM). Black.
Reinforcement: Two plys of synthetic fabric and two built-in helical steel wires.
Cover: Type P (EPDM). Black with blue spiral stripe.
Design Factor: 4:1

PACKAGING: All lengths packaged in polyethylene wrap.

BRANDING: Continuous transfer label. Example: “Gates® Marine Master™ Wet Exhaust 100SD psi WP SAE J2006R2 Made in U.S.A.”

SPECIAL ORDER REQUIREMENTS: Special production runs require minimum order quantities of 200 feet.

REMNANT LENGTHS: None.

STANDARDS: Meets requirements of SAE J2006 R2.

Register to Access Your Resource