gates_logo POWERING PROGRESS™

Marine Master™ Wet Exhaust 100D


Formerly Wet Exhaust Softwall Hose

(Specification 3137ME)

RECOMMENDED FOR: Heavy-duty fabric reinforced. Designed for use where wire support is not required. Meets marine water and wet exhaust hose requirements. May be used for engine water circulation, discharge lines, heat exchangers and straight wet exhaust connections.

TEMPERATURE: -40°F to +257°F (-40°C to +125°C) continuous service.

CONSTRUCTION: Tube: Type P (EPDM). Black.
Reinforcement: Two plies of synthetic fabric.
Cover: Type P (EPDM). Black with blue spiral stripe.
Design Factor: 4:1

PACKAGING: All lengths packaged in polyethylene wrap.

BRANDING: Continuous transfer label. Example: “Gates® Marine Master™ Wet Exhaust 100D psi WP Made in U.S.A.”

SPECIAL ORDER REQUIREMENTS: Special production runs require minimum order quantities of 200 feet.

REMNANT LENGTHS: None.

STANDARDS: Meets requirements of SAE J2006 R1.

Register to Access Your Resource