gates_logo POWERING PROGRESS™

Windshield Washer and Vacuum Tubing


Formerly Vacuum Tubing Hose

(Specification 4040A)

RECOMMENDED FOR: Ideal for windshield washers and vacuum-operated accessories.

TEMPERATURE: -40°F to +257°F (-40°C to +125°C) continuous service.

CONSTRUCTION: Tube: Type P (EPDM). Black. Heat resistant.
Design Factor: NR

STANDARDS: Tested to SAE J1037.

Register to Access Your Resource