gates_logo POWERING PROGRESS™

Marine Master™ Tank Fill 20SD


Formerly 4663K Fuel Fill Corrugated Hose

(Specification 4663K)

RECOMMENDED FOR: Fuel tank filler applications to provide a flexible connector between fuel tank and fill pipe. Suitable for fill applications on automobiles, trucks, buses and other similar applications where exceptionally flexible hose is required.

TEMPERATURE: -40°F to +212°F (-40°C to +100°C) continuous service.

CONSTRUCTION: Tube: Type C (Nitrile). Black. Oil and heat resistant.
Reinforcement: Single ply of synthetic fabric and two built-in helical steel wires.
Cover: Type A (Neoprene). Black with white spiral stripe. Fabric reinforcement coated with Neoprene.
Design Factor: 4:1

PACKAGING: 10' per carton.

BRANDING: Continuous transfer label. Example: “Gates® Marine Master™ Tank Fill 20SD Made in U.S.A.”

SPECIAL ORDER REQUIREMENTS: Special production runs require minimum order quantities of 200 feet. Maximum length is 10 feet.

REMNANT LENGTHS: None.

STANDARDS: Hose is NMMA type accepted.
Meets requirements of SAE 30R5.
Tube: ARPM (Class B) Medium oil resistance.
Cover: ARPM (Class C) Limited oil resistance.

Register to Access Your Resource