gates_logo POWERING PROGRESS™

Marine Master™ Plus™ Wet Exhaust (15-100)SD


Formerly 4684CF Wet Exhaust Corrugated Hose

(Specification 4684CF)

RECOMMENDED FOR: Marine wet exhaust and general purpose applications. Suitable for coolant lines where tight bends are required.

TEMPERATURE: -40°F to +212°F (-40°C to +100°C) continuous service.

CONSTRUCTION: Tube: Type C (Nitrile). Black. Oil and heat resistant.
Reinforcement: Synthetic fabric with built-in wire.
Cover: Type A (Neoprene). Black with red spiral stripe. Oil and heat resistant.
Design Factor: 4:1

PACKAGING: 1", 1 1/4", 1 3/8", 1 1/2", 1 5/8", 1 7/8": Packaged 5 each 10' coils in a carton.
3 1/2" through 6": Packaged in straight lengths in woven fiber.
All other sizes: Packaged 10' per carton.

BRANDING: Continuous transfer label every 10 ft. Example: “Gates® Marine Master™ Plus™ Wet Exhaust (15-100)SD 2 Inch Made in U.S.A.”

SPECIAL ORDER REQUIREMENTS: For enlarged or straight ends, contact Gates Corporation for pricing.
Special production runs require minimum order quantities of 200 feet per size. Lengths can be as short as one foot, but minimum billing is for ten feet.

REMNANT LENGTHS: None.

STANDARDS: Meets requirements of SAE 20R2, SAE 20R5, SAE J2006.
Tube: ARPM (Class B) Medium oil resistance.
Cover: ARPM (Class C) Limited oil resistance.

Register to Access Your Resource