gates_logo POWERING PROGRESS™

Marine Master™ Plus™ Coolant (10-150)D


Formerly Engine Coolant Oil-Resistant Softwall Hose

(Specification 4169A)

RECOMMENDED FOR: Open end water discharge applications and coolant connections on marine and stationary engines where oil resistance is required.

TEMPERATURE: -40°F to +212°F (-40°C to +100°C) continuous service.

CONSTRUCTION: Tube: Type C (Nitrile). Black. Oil and heat resistant.
Reinforcement: Two plies of synthetic fabric.
Cover: Type A (Neoprene). Black.
Design Factor: 4:1

COUPLINGS: 1, 5, 6 or 7. Reference the Hose Coupling Section.

PACKAGING: 3' per carton.

BRANDING: Continuous transfer label. Example: “Gates® Marine Master™ Plus Coolant (10-150)D 3/4 150 psi WP Made in USA”

SPECIAL ORDER REQUIREMENTS: Special production runs require minimum order quantities of 200 feet.

REMNANT LENGTHS: None.

STANDARDS: Meets requirements of SAE 20R1, Class B Tube, Class C Cover.
Tube: ARPM (Class B) Medium oil resistance.
Cover: ARPM (Class C) Limited oil resistance.

 

Register to Access Your Resource