gates_logo POWERING PROGRESS™

Marine Master™ Fuel Line 500


Formerly C5M Fuel Line USCG Type A Hose

(Specification 3658F)

RECOMMENDED FOR: All commercial and recreational vessel fuel line applications. Suitable for marine diesel, gasoline, B100 bio-diesel, gasohol fuels and hot oil applications.

TEMPERATURE: -4°F to +212°F (-20°C to +100°C) continuous service.

CONSTRUCTION: Tube: Type C (Nitrile). Black. Oil and heat resistant.
Reinforcement: Braided, high tensile steel wire.
Cover: Type C2 (Modified Nitrile). Blue.
Design Factor: 4:1

COUPLINGS: Brass or Carbon Steel C5 Field Attachable couplings reference Gates Hydraulic catalog #35093.

PACKAGING: 1/4" and 5/16": Packaged in 385' reels. Maximum 4 pieces. Minimum length 10'.
13/32": Packaged in 330' reels. Maximum 3 pieces. Minimum length 10'.
1/2": Packaged in 275' reels. Maximum 3 pieces. Minimum length 10'.
5/8": Packaged in 220' reels. Maximum 3 pieces. Minimum length 10'.
7/8": Packaged in 165' reels. Maximum 3 pieces. Minimum length 10'.

BRANDING: Continuous transfer label. Example: “Gates® Marine Master™ Fuel Line 500 ISO 7840-A1 Hose 500 psi (3.45MPa) Flame Resistant USMSHA 2G-IC-11C/18”

SPECIAL ORDER REQUIREMENTS: Special production runs require minimum order quantities of 5,000 feet.

REMNANT LENGTHS: None.

STANDARDS: Hose is NMMA type accepted.
Meets requirements of SAE J1942 and SAE J1527, USCG Type A, Class 1, Style R3, SAE J30R2, MSHA and ABS.
Tube: ARPM (Class A) High oil resistance.
Cover: ARPM (Class C) Limited oil resistance.

Register to Access Your Resource