gates_logo POWERING PROGRESS™

Marine Master™ Fuel Line 40 USCG Type A1


Formerly Fuel Line USCG Type A1 Hose

(Specification 4219M)

RECOMMENDED FOR: Flexible connections between rigid fuel distribution lines and engine. Excellent for vent lines and emission control systems. Suitable for marine diesel and gasohol blends of ethanol, methanol and ethers up to 10%.

TEMPERATURE: -40°F to +212°F (-40°C to +100°C) continuous service.

CONSTRUCTION: Tube: Type C (Nitrile). Black. Oil and heat resistant.
Reinforcement: Braided, high tensile synthetic cord.
Cover: Type A (Neoprene). Black.
Design Factor: 4:1

PACKAGING: 1/4" through 5/8": Packaged 25' per carton.
1/4" through 5/8": Packaged 50' per carton.
1/4" through 5/8": Packaged in 250'. Maximum of 3 pieces. Minimum length 15'.

BRANDING: Continuous ink brand. Example: “Gates® Marine Master™ Fuel Line 40 USCG Type A1 NMMA Type Accepted Made in U.S.A.”

SPECIAL ORDER REQUIREMENTS: Special production runs require minimum order quantities of 5,000 feet. Maximum length is 10 feet.

REMNANT LENGTHS: None.

STANDARDS: Hose is NMMA type accepted.
Meets requirements of SAE J1527, USCG Type A1, Class 1, Style R1.
Tube: ARPM (Class A) High oil resistance.

 

Register to Access Your Resource