gates_logo POWERING PROGRESS™

Marine Master™ Fuel (35-50) Barricade™


Formerly Barricade Carbureted Engines Hose

(Specification 4219BG)

RECOMMENDED FOR: Carbureted engines in cars, light trucks, off-road vehicles and small engines where a barrier fuel hose is required. Gasoline, Gasoline/Ethanol (E10, E15, E85), 100% Methanol only (Methanol blends not recommended). Diesel, Diesel/Bio-Diesel blends, 100% Bio-Diesel (SME, RME, and PME Bio-Diesels are acceptable).

TEMPERATURE: -40°F to +212°F (-40°C to +100°C) for bio-diesel use (up to B100). -40°F to +257°F (-40°C to +125°C) continuous service (Does not apply for bio-diesel use).

CONSTRUCTION: Tube: Fuel resistant, synthetic rubber, black, with thermo plastic barrier.
Reinforcement: Spiral textile.
Cover: Synthetic rubber.
Design Factor: 5:1

COUPLINGS: 75 Gates GLX®, GLP, beaded end with clamp, aluminum crimp ferrules with GC stem, and SAEJ2044 quick-connect stems (barb must be suitable for rubber hose). Reference the Hose Coupling Section.

PACKAGING: All sizes packaged on exact 550' Reels. Maximum 4 pieces. Minimum length 30'.

BRANDING: Continuous ink brand. Example: “Gates® Marine Master™ Fuel Line (35-50) Barricade Fuel Hose 1/4 Inch (6.4mm) Not For Fuel Injection Systems 50 psi WP CARB No. Q-09-019 4219BG SAE J30R14T1 EPA Compliant 15 grams/m2/day BGTSPLINEBG1 CARB No. Q-09-019 SAE J30R14T1 Made in USA”

SPECIAL ORDER REQUIREMENTS: Special production runs require minimum order quantities of 25,000 feet.

REMNANT LENGTHS: None.

STANDARDS: CARB small engine off-road (CARB certificate Q-09-019).
EPA Non-Road Fuel Lines (EPA Verify Family Name: BGTSPLINEBG1 for 2011, CGTSPLINEBG1 for 2012).
Meets SAEJ30R14T1.

Register to Access Your Resource