gates_logo POWERING PROGRESS™

Marine Master™ Fuel Line (35-50)


Formerly 4219G Fuel Line & Tank Vent Hose

(Specification 4219G)

RECOMMENDED FOR: Fuel line applications to provide flexible connections between rigid fuel distribution lines and the engine. Also for use in evaporative emission control systems and as a vent line.

CAUTION: Not recommended for fuel injection systems.

TEMPERATURE: -40°F to +257°F (-40°C to +125°C) continuous service.

CONSTRUCTION: Tube: Type C (Nitrile). Black. Oil, gasoline and gasohol resistant.
Reinforcement: Synthetic, high tensile textile.
Cover: Type C2 (NBR/PVC). Black. Fuel, oil, ozone and high temperature resistant.
Design Factor: 4:1

PACKAGING: 3/16" through 5/8": Packaged in 450' to 650' reels. Maximum 5 pieces. One piece 25' to 49'. All other pieces 49' and over.

BRANDING: Continuous ink label. Example: “Gates® Marine Master™ Fuel Line (35-50) PCV/EEC 3/8 Inch (9.5mm) SAE 30R7 Made in U.S.A.”

SPECIAL ORDER REQUIREMENTS: Special production runs require minimum order quantities of 25,000 feet.

REMNANT LENGTHS: None.

STANDARDS: Exceeds requirements of SAE 30R6 and SAE 30R7.
Hose is NMMA type accepted.
Tube: ARPM (Class A) High oil resistance.

Register to Access Your Resource