Food Master™ Oils & Dairy (50-150)SD

Formerly 692SB Bulk Commodity Hose

(Specification 4693R)

RECOMMENDED FOR: Animal fat, vegetable oil and other edible oils at temperatures up to 180°F requiring FDA sanitary hose. Also for soybeans, vinegar, mustard, cider, salad dressings and other acetic acid applications.

TEMPERATURE: -40°F to +180°F (-40°C to +82°C) continuous service.

CONSTRUCTION: Tube: Type C (Nitrile). Sanitary FDA. White. 1/8" thick.
Reinforcement: Synthetic, high tensile textile with steel wire helix.
Cover: Type P (EPDM). Tan corrugated with burgundy spiral stripe.
Design Factor: 4:1

COUPLINGS: *Can be used only at 50% of rated working pressure. Reference the Hose Coupling Section.
5*, 6*, 7*, 8, 49 or 71. Reference the Hose Coupling Section.

PACKAGING: All lengths coiled and wrapped in polyethylene.

BRANDING: Continuous transfer label. Example: “Gates® Food Master™ Oils & Dairy (50-150)SD Meets FDA 125 PSI (.86MPa) Made in U.S.A.”

SPECIAL ORDER REQUIREMENTS: Special production runs require minimum order quantities of 400 feet for sizes through 4" and 200 feet for sizes above 4".
Specific cut lengths available through the Cut Length Program. Contact Customer Service for details.

REMNANT LENGTHS: Remnant lengths are sometimes available in popular sizes at a discount. Contact Gates Corporation for pricing, order requirements and availability.

STANDARDS: Meets FDA requirements, 3A-Class 3 and USDA.

Register to Access Your Resource