gates_logo POWERING PROGRESS™

Food Master-Flex® Clear Tubing (75-250) Braid


Formerly Tufflex® Food Hose

(Specification 7744)

RECOMMENDED FOR: Transferring compressed liquid and air in food and beverage applications. Approved for use in USDA meat and poultry plants. Non-toxic, FDA formula approved for food processing. Also suitable for potable water transfer.

TEMPERATURE: -10°F to +130°F (-23°C to +55°C) continuous service.

CONSTRUCTION: Tube: Type G (PVC). Non-toxic. Clear.
Reinforcement: Synthetic reinforcement.
Cover: Type G (PVC). Non-toxic. Clear. Smooth.
Design Factor: 4:1

COUPLINGS: Stainless Steel Food Grade.

PACKAGING: All lengths coiled and wrapped in polyethylene.

BRANDING: “Made In Japan”

SPECIAL ORDER REQUIREMENTS: Special production runs require minimum order quantities of 1,000 feet per size. No deviations allowed to above product.

REMNANT LENGTHS: None.

STANDARDS: Meets FDA requirements and USDA.

Register to Access Your Resource