Food Master™ Beverage 150SD CR

Formerly Cellar Master® Lite Hose

(Specification 3132LW)

RECOMMENDED FOR: Wine, beer or water based products requiring an FDA sanitary hose.

TEMPERATURE: -40°F to +212°F (-40°C to +100°C) continuous service.

CONSTRUCTION: Tube: Type S (Sanitron). White.
Reinforcement: Synthetic, high tensile textile with resilient monofilament helix providing crush and kink resistance.
Cover: Type P (EPDM). Gray with maroon spiral stripe.
Design Factor: 4:1

COUPLINGS: 1 or stainless steel, 8 or stainless steel, 34, 71. Reference the Hose Coupling Section.

PACKAGING: 100' length coiled and wrapped in polyethylene.

BRANDING: Continuous transfer label. Example: “Gates® Cellar Master™ Lite Meets FDA, 3A and USDA 150 PSI (1.03MPa) WP Made In U.S.A.”

SPECIAL ORDER REQUIREMENTS: Special production runs require minimum order quantities of 400 feet per size. If a special transfer label is required, contact Gates Corporation for minimum quantity.

REMNANT LENGTHS: Remnant lengths are sometimes available in popular sizes at a discount. Contact Gates Corporation for pricing, order requirements and availability.

STANDARDS: Meets FDA requirements, 3A-Class 3 and USDA.

Register to Access Your Resource