Food Master™ Xtreme™ 250SD CR

Formerly Food & Beverage Master® Hose

(Specification 3132C, 3132H)

Food-Master-250SD-CRRECOMMENDED FOR: Transfer of milk, juice, beer, soft drinks, pharmaceuticals, cosmetics or water-based products requiring an FDA sanitary hose. It is also suitable for many dry bulk products via suction, pneumatic or gravity where a sanitary hose is required.

TEMPERATURE: -40°F to +230°F (-40°C to +110°C) continuous service.

CONSTRUCTION: Tube: Type S (Sanitron). White.
Reinforcement: Synthetic, high tensile textile with static conductive filament; resilient monofilament helix providing crush and kink resistance.
Cover: Type P (EPDM). White or gray with burgundy spiral stripe.
Design Factor: 4:1

COUPLINGS: 1 or stainless steel, 8 or stainless steel, 34, 71. Reference the Hose Coupling Section.

PACKAGING: 100' coiled and wrapped in polyethylene.

BRANDING: Continuous transfer label. Example: “Gates® Food Master™ Xtreme 250SD CR Meets FDA, 3A and USDA 250 PSI WP (1.72MPa) Made in U.S.A.”

SPECIAL ORDER REQUIREMENTS: Special production runs require minimum order quantities of 400 feet per size. If a special transfer label is required, contact Gates Corporation for minimum quantity.
Specific cut lengths available through the Cut Length Program. Contact Customer Service for details.

REMNANT LENGTHS: Remnant lengths are sometimes available in popular sizes at a discount. Contact Gates Corporation for pricing, order requirements and availability.

STANDARDS: Meets FDA requirements, 3A-Class 3 and USDA.

Register to Access Your Resource