Chem Master™ Paint Spray (500-750)


Formerly 77B Paint Spray & Chemical Hose

(Specification 3207T)

RECOMMENDED FOR: Paint spray applications, as well as transfer of petroleum based products (aliphatic, aromatic and chlorinated hydrocarbon such as Toluene, Xylene, Benzene, gasoline and carbon tetrachloride).
Reference Gates Chemical Resistance Table for proper hose selection. Compatible with commercially available Bio-Diesel fuels up to B-100.

CAUTION: Contact Denver Product Application (303) 744-5070 when conveying chemicals above 120°F (+49°C).

NOT RECOMMENDED FOR ACIDS OR USE IN HIGH PRESSURE PAINT SPRAY APPLICATIONS REQUIRING A STATIC CONDUCTIVE HOSE.

TEMPERATURE: -40°F to +150°F (-40°C to +66°C) continuous service.

CONSTRUCTION: Tube: Type Z (Special Flexible Nylon II). Clear.
Reinforcement: Synthetic, high tensile textile cord.
Cover: Type A (Neoprene). Black.
Design Factor: 4:1

COUPLINGS: 48. For paint service: Binks 3 piece compression ring only. Reference the Hose Coupling Section.

PACKAGING: 1/4" through 1/2": Packaged in 600' to 800' reels. Maximum 4 pieces. One length 25' to 50'. Maximum of 2 pieces under 100'.
3/4": Packaged in 300' to 400' reels. Maximum 3 pieces. One length between 25' to 50'. All other lengths over 50'. Maximum 2 pieces under 100'.

BRANDING: Continuous ink print label. Example: “Gates® Chem Master™ Paint Spray (500-750) 3/8" (9.5mm) 500 psi (3.45MPa) WP Made in U.S.A.”

SPECIAL ORDER REQUIREMENTS: Special production runs require minimum order quantities of 25,000 feet for all sizes.

REMNANT LENGTHS: None.