gates_logo POWERING PROGRESS™

Chem Master™ Hydrocarbon Drain 250


Formerly Hydrocarbon Drain Hose

(Specification 3624TN)

RECOMMENDED FOR: Drainage of hot liquid residue produced by the cleaning of storage tanks and containment vessels. Drainage of residue produced during the refining of hydrocarbons.

TEMPERATURE: -40°F to +300°F (-40°C to +150°C) continuous service.

CONSTRUCTION: Tube: Type C (Nitrile). Black.
Reinforcement: Braided, high tensile steel wire.
Cover: Type J (CPE). Tan.
Design Factor: 4:1

COUPLINGS: Gates MegaCrimp®. Reference the Hose Coupling Section.

PACKAGING: 500' per reel. Maximum of 3 pieces. Lengths in 50' increments.

BRANDING: Continuous transfer label. Example: “Gates® Chem Master™ Hydrocarbon Drain 250 PSI (1.72 MPa)
MAX. TEMP 300°F (149°C) CAUTION: DRAIN HOSE AFTER USE Made In U.S.A.”

SPECIAL ORDER REQUIREMENTS: Special production runs require minimum order quantities of 5,000 feet per size.

REMNANT LENGTHS: None.

STANDARDS: Tube: ARPM (Class A) High oil resistance.

Register to Access Your Resource