gates_logo POWERING PROGRESS™

Chem Master™ Xtreme™ FEP 200SD CR


Formerly Stallion® Crush-Resistant Hose

(Specification 4698MB)

Chem Master™ XTreme™ FEP CRRECOMMENDED FOR: Tank truck, barge, ship, or storage tank transfer of a variety of chemical products. Chem Master™ XTreme™ FEP CR has a monofilament helix for suction and crush resistant capability. The tube stock Fluoroethylenepropylene (FEP) has excellent chemical resistance and is backed by Gates Gatron for flex fatigue safety at the coupling. Chem Master™ XTreme™ FEP CR is designed for easy cleaning in a bath containing 10% (NaOH) at 212°F (100°C). Cleaning in place (CIP) methods may be used. Applications include most basic chemicals which are building blocks for numerous chemicals used in a variety of industries. Reference Gates Chemical Resistance Table for proper hose selection. Compatible with commercially available Bio-Diesel fuels up to B-100.

CAUTION: Chem Master™ XTreme™ FEP CR is designed to withstand fluid temperatures to 300°F (+149°C), however the rating is dependent on the specific chemical conveyed. Contact Denver Product Application (303) 744-5070 for any chemical above 125°F (+52°C).

TEMPERATURE: -40°F to +300°F (-40°C to +149°C) normal service.

CONSTRUCTION: Tube: Type T (FEP) Fluoroethylenepropylene. White. Backed with Gatron (Modified XLPE).
Reinforcement: Synthetic, high tensile textile with monofilament helix and static wire.
Cover: Type P (EPDM). Blue corrugated with orange stripe.
Design Factor: 4:1

COUPLINGS: Use permanent fittings only 71 or 73 for fluid temperatures up to 300°F (149°C). Reference the Hose Coupling Section.

STANDARDS: Meets FDA requirements.

Register to Access Your Resource