gates_logo POWERING PROGRESS™

Chem Master™ Xtreme™ FEP (125-200)SD


Formerly Stallion® Hose

(Specification 4698B)

Chem Master XTreme FEPRECOMMENDED FOR: Tank truck, barge, ship, or storage tank transfer of a variety of chemical products. Chem Master™ XTreme™ FEP has a wire helix for full suction capability. The tube stock Fluoroethylenepropylene (FEP) has excellent chemical resistance and is backed by Gates Gatron for flex fatigue safety at the coupling. Chem Master™ XTreme™ FEP is designed for easy cleaning in a bath containing 10% (NaOH) at 212°F (100°C). Cleaning in place (CIP) methods may be used. Applications include most basic chemicals which are building blocks for numerous chemicals used in a variety of industries.

Reference Gates Chemical Resistance Table for proper hose selection. Compatible with commercially available Bio-Diesel fuels up to B-100.

CAUTION: Chem Master™ XTreme™ FEP is designed to withstand fluid temperatures to +300°F (+149°C), however the rating is dependent on the specific chemical conveyed. Contact Denver Product Application (303) 744-5070 for any chemical above +125°F (+52°C).

TEMPERATURE: -40°F to +300°F (-40°C to +149°C) normal service.

CONSTRUCTION: Tube: Type T (FEP) Fluoroethylenepropylene. White. Backed with Gatron (Modified XLPE).
Reinforcement: Synthetic, high tensile textile with steel wire helix.
Cover: Type P (EPDM). Blue corrugated with orange stripe.
Design Factor: 4:1

COUPLINGS: Use permanent fittings only 71 or 73 for fluid temperatures up to 300°F (149°C). Reference the Hose Coupling Section.

STANDARDS: Meets FDA requirements.

Register to Access Your Resource