gates_logo POWERING PROGRESS™

Chem Master™ DEF Transfer 350


Formerly Diesel Exhaust Fluid (DEF) Hose

(Specification 4217IS)

RECOMMENDED FOR: Transfer of urea solutions such as AdBlue.

TEMPERATURE: -40°F to +212°F (-40°C to +100°C) continuous service.

CONSTRUCTION: Tube: Type P (EPDM). Black - Peroxide Cured - No Zinc.
Reinforcement: Synthetic, high tensile textile cord.
Cover: Type P (EPDM). Black. Wrapped appearance.
Design Factor: 4:1

COUPLINGS: 75 Gates GLX® or stainless steel. Reference the Hose Coupling Section.

PACKAGING: 3/4": Packaged in 450' to 650' reels. Maximum 4 pieces. One piece allowed under 100'. Minimum length 15'.

1": Packaged in 300' to 500' reels. Maximum 5 pieces. Minimum length 15'.

BRANDING: Continuous ink brand. Example: “Gates® Chem Master™DEF Transfer 350 3/4" (19.1mm) 350 psi (2.4 MPa) WP Made in USA”

SPECIAL ORDER REQUIREMENTS: Special production runs require minimum order quantities of 5,000 feet.

REMNANT LENGTHS: None.

STANDARDS: Tube: Zinc and Calcium Carbonate Free.

Register to Access Your Resource