gates_logo POWERING PROGRESS™

Plant Master™ Air Duct (5-20)SD


Formerly 63SB Air & Vapor Duct Hose

(Specification 4663A)

RECOMMENDED FOR: Heating and ventilating applications, such as air intake for butane conversion units, air and heater ducts, defroster lines, air cleaner connections to carburetor, exhaust ducts, vent lines for trailer sewers and drains. For standard duty applications.

CAUTION: Not recommended for conveying liquids.

TEMPERATURE: -30°F to +250°F (-34°C to +121°C) continuous service.

CONSTRUCTION: Tube: Type A (Neoprene). Black. Oil resistant.
Reinforcement: Single ply of synthetic fabric with two built-in helical wires.
Cover: Type A (Neoprene impregnated fabric). Black.
Design Factor: 4:1

PACKAGING: 10' per carton.

BRANDING: Printed patch label every 2 feet with I.D. only.

SPECIAL ORDER REQUIREMENTS: Special production runs require minimum order quantities of one piece. Lengths can be as short as one foot, but minimum billing is ten feet.

REMNANT LENGTHS: None.

Register to Access Your Resource