gates_logo POWERING PROGRESS™

Air Master™ Diving Umbilical (1000-1125)


Formerly 33HB Diver's Air Hose

(Specification 3333)

RECOMMENDED FOR: Handling mixtures of oxygen, helium and nitrogen gases customarily used in diving applications as air breathing hose. Kink resistant hose is designed for extra long wear under normal operating use.

TEMPERATURE: -40°F to +120°F (-40°C to +49°C) continuous service.

CONSTRUCTION: Tube: Type C (Nitrile). Black.
Reinforcement: Braided, high tensile synthetic textile cord.
Cover: Type A (Neoprene). Black. All sizes are perforated.
Design Factor: 4:1

COUPLINGS: Corrosion resistant couplings supplied and applied by diving contractors.

PACKAGING: 3/8" and 1/2": Packaged 300' and longer lengths. One continuous length on a reel.

BRANDING: Continuous ink print label. Example: “Gates® Air MasterTM Diving Umbilical (1000-1125) 3/8 Inch (9.5mm) Made in U.S.A.’

SPECIAL ORDER REQUIREMENTS: Special production runs require minimum order quantities of 10,000 feet per size. Special production runs for SPECIFIC LENGTHS require minimum order quantities of 10,000 feet per size.

REMNANT LENGTHS: None.

Register to Access Your Resource