gates_logo POWERING PROGRESS™

Chem Master™ Plus XLPE (125-200) SD


Formerly Mustang® Hose

(Specification 4695, 4695G)

Chem Master™ Modified Plus XLPERECOMMENDED FOR: Tank truck, barge, ship, or storage tank transfer of a variety of chemical products. Chem Master™ Plus XLPE contains a wire helix for full suction capability, as well as for routing hoses through tight bends. Its Modified Cross-Linked Polyethylene tube stock is “best in class” for maintaining a tight seal with stainless steel fittings, and is designed for cleaning with “open end” 50 PSI steam or in a bath containing 10% (NaOH) at 212°F (100°C). Cleaning in place (CIP) methods may be used. Applications include over 950 basic chemicals that are building blocks for numerous chemicals used in a variety of industries. Reference Gates Chemical Resistance Table for proper hose selection.

CAUTION: For applications requiring greater than 90% sulfuric acid contact Denver Product Application (303) 744-5070.

Chem Master™ XLPE is designed to withstand fluid temperatures to 250°F (+121°C), however the rating is dependent on the specific chemical conveyed. Contact Denver Product Application (303) 744-5070 for any chemical above 125°F (+52°C). NOT RECOMMENDED FOR “CLOSED STEAM” CLEANING.

TEMPERATURE: -40°F to +250°F (-40°C to +121°C) normal service.

CONSTRUCTION: Tube: Type K (Gatron Modified Cross-Linked Polyethylene.) Tan. High chemical resistance.
Reinforcement: Synthetic, high tensile textile cord with steel wire helix.
Cover: Type P (EPDM). Black or green corrugated with orange stripe. Additional color covers available on special order.
Design Factor: 4:1

COUPLINGS: Use 7, 8, or 49 for fluid temperatures to 125°F (+52°C). Use permanent fittings only 71 or 73 for fluid temperatures above 125°F (+52°C) and up to 250°F (+121°C) or 80 Gates GSP (2" only). Reference the Hose Coupling Section.


Register to Access Your Resource