gates_logo POWERING PROGRESS™

Ag Master™ Spray 570


Formerly Thermo AG® 570 Hose

(Specification 4465)

RECOMMENDED FOR: Spraying lawns, trees and similar applications with diluted solutions of water and oil based pesticides and herbicides.

CAUTION: For pesticides or herbicides containing more than 2% Toluene or Xylene, use Gates Chem Master® Paint Spray (formerly 77B hose).

Maximum temperature dependent on pesticide/herbicide or chemicals conveyed. For temperatures above 120°F (+49°C), contact Denver Product Application (303) 744-5070.

TEMPERATURE: -10°F to +130°F (-23°C to +55°C).

CONSTRUCTION: Tube: Type G (PVC). Yellow.
Reinforcement: Synthetic, high tensile textile cord.
Cover: Type G (PVC). Yellow. Striated.
Design Factor: 3:1

COUPLINGS: 8, 14 or 15, 21 (multiple clamps required), 48, 72 Gates Power Crimp® or 75 Gates GLX® couplings.

Reference the Hose Coupling Section.

PACKAGING: All lengths coiled in a polyethylene bag.

BRANDING: Continuous ink brand. Example: “3/8" 570 psi WP Ag MasterTM Spray 570 Japan”

SPECIAL ORDER REQUIREMENTS: None.

REMNANT LENGTHS: None.

Register to Access Your Resource