gates_logo POWERING PROGRESS™

Ag Master-Flex® Solution (45-90)SD Clear


Formerly Master-Flex® 101CL Hose

(Specification 7744)

RECOMMENDED FOR: Conveying water and light chemical solutions where a clear PVC hose with a white helix is desirable for heavy duty applications.

TEMPERATURE: -10°F to +130°F (-23°C to +55°C) continuous service.

CONSTRUCTION: Tube: Type G (PVC). Clear. Smooth.
Reinforcement: Rigid thermoplastic helix.
Design Factor: 3:1

COUPLINGS: 1, 6, 7, 49 or 78 all sizes. Reference the Hose Coupling Section.

PACKAGING: All lengths coiled and wrapped in polyethylene.

BRANDING: Unlabeled.

SPECIAL ORDER REQUIREMENTS: Special production runs require minimum order quantities of 1,000 feet per size. No deviations allowed to above product.

REMNANT LENGTHS: None.

Register to Access Your Resource