gates_logo POWERING PROGRESS™

Ag Master™ 300


Formerly Adapta Flex Hose

(Specification 3204EB, 3204SB)

RECOMMENDED FOR: Air and water applications requiring maximum flexibility in any industry, including mining, construction, Air and water applications requiring maximum flexibility in any industry, including mining, construction, agriculture, vehicle repair and in-plant operations. Outstanding resistance to heat and ozone. Suitable for light agricultural spraying, such as dilute solutions of herbicides.

TEMPERATURE: -40°F to +200°F (-40°C to +93°C) continuous service.

CONSTRUCTION: Tube: Type P (EPDM). Black.
Reinforcement: Synthetic, high tensile textile cord.
Cover: Type P (EPDM). Black. All sizes through 1/2" are perforated.
Design Factor: 3:1

COUPLINGS: 19 (up through 1/2" only), 1, 3 or 4, (up through 1/2" with 20 brass ferrules, up through 1" with bands), 72 Gates Power Crimp® or 75 Gates GLX®. Reference the Hose Coupling Section.

PACKAGING: Exact length reels: 500' in one continuous length.
Minimum of 90% of hose reels will be 1-piece lengths.
1/4" through 3/4": Packaged in 500' to 700' reels. Maximum 2 pieces in 50' increments.
3/8" x 50' coupled assemblies: Coiled in a carton, 5 assemblies per carton.
3/4" x 50': Packaged 200' per carton, each length coiled and tied.
1": Packaged in 300' to 400' reels. Maximum 2 pieces in 50' increments.
1 1/4": Packaged in 300' reels. Maximum 2 pieces in 50' increments.
1 1/2": Packaged in 250' reels. Maximum 2 pieces in 50' increments.

BRANDING: Continuous ink brand. Example: “Gates® Ag MasterTM 300 Multi-Purpose 3/8 Inch (9.5mm) 250 psi (1.72MPa) WP Made in USA”

SPECIAL ORDER REQUIREMENTS: Special production runs require minimum order quantities of 25,000 feet per size.

REMNANT LENGTHS: None.

STANDARDS: Tube: ARPM (Class C) Limited oil resistance.
Cover: ARPM (Class C) Limited oil resistance.

Register to Access Your Resource