gates_logo POWERING PROGRESS™

Ag Master™ 200


Formerly Adapta Flex Hose

(Specification 3204EB, 3204SB)

RECOMMENDED FOR: Air and water applications requiring maximum flexibility in any industry, including mining, construction, agriculture, vehicle repair and in-plant operations. Outstanding resistance to heat and ozone. Suitable for light agricultural spraying, such as dilute solutions of herbicides.

TEMPERATURE: -40°F to +200°F (-40°C to +93°C) continuous service.

CONSTRUCTION: Tube: Type P (EPDM). Black.
Reinforcement: Synthetic, high tensile textile cord.
Cover: Type P (EPDM). Black. All sizes through 1/2" are perforated.
Design Factor: 3:1

COUPLINGS: 19 (up through 1/2" only), 1, 3 or 4, (up through 1/2" with 20 brass ferrules, up through 1" with bands), 72 Gates Power Crimp® or 75 Gates GLX®. Reference the Hose Coupling Section.

PACKAGING: Exact length reels: 500' in one continuous length.
Minimum of 90% of hose reels will be 1-piece lengths.
1/4" through 3/4": Packaged in 500' to 700' reels. Maximum 2 pieces in 50' increments.
3/8" x 50' coupled assemblies: Coiled in a carton, 5 assemblies per carton.
3/4" x 50': Packaged 200' per carton, each length coiled and tied.
1": Packaged in 300' to 400' reels. Maximum 2 pieces in 50' increments.
1 1/4": Packaged in 300' reels. Maximum 2 pieces in 50' increments.
1 1/2": Packaged in 250' reels. Maximum 2 pieces in 50' increments.

BRANDING: Continuous ink brand. Example: “Gates® Ag MasterTM 200 Multi-Purpose 3/8 Inch (9.5mm) 250 psi (1.72MPa) WP Made in USA”

SPECIAL ORDER REQUIREMENTS: Special production runs require minimum order quantities of 25,000 feet per size.

REMNANT LENGTHS: None.

STANDARDS: Tube: ARPM (Class C) Limited oil resistance.

Cover: ARPM (Class C) Limited oil resistance.

Register to Access Your Resource