gates_logo POWERING PROGRESS™

Synchronous Long-Length Belts


Long-Length PowerGrip® GT®3 Belting

Long length PowerGrip GT3 synchronous belts are a cost effective, low maintenance drive alternative.

Markets/Applications
Well suited for linear movement, positioning and conveying applications.

Features/Advantages
  • Fiberglass tensile cord provides high strength, excellent flex life, and high resistance to elongation. Steel tensile cord is available in some belt types for added length stability.

  • Neoprene body provides protection against grime, grease, oil, and moisture.

  • Nylon tooth facing provides a durable wear surface for long service life.

  • The PowerGrip GT3 belt tooth is designed for use with a specific sprocket groove profile. The sprocket groove-belt tooth combination increases capacity, while improving registration.

  • PowerGrip GT3 belts have more tooth ratchet resistance than HTD®.

  • Eliminates lubrication and re-tensioning reduce maintenance and labor as compared to roller chain drives.

  • PowerGrip GT3 belt/sprocket combinations match or exceed the positional accuracy of PowerGrip Timing belt/pulley systems.

  • Fully operational in temperature extremes of -35°F to +180°F (-34°C to +82°C).

Recommended Sprockets
PowerGrip® GT®2 Sprockets

Notes
Minimum order lengths for belting is 50 feet, ordered in 50 foot increments thereafter.

Minimum order lengths for some belting is 98 feet, ordered in 98 foot increments thereafter.

Continuous lengths, if needed, must be specified when ordering, and must be ordered in increments of the minimum order quantity (unless ordering the maximum continuous lengths).

Minimum order quantities may vary for non-standard widths. Continuous lengths may require lead times. Check with Customer Service.


Long-Length PowerGrip® HTD® Belting

PowerGrip HTD synchronous belts have a larger, more robust tooth profile for increased capacity, as compared to timing belts.

Markets/Applications
Long length PowerGrip HTD belting is a cost effective, low maintenance drive alternative that is well suited for linear movement, positing and conveying applications.

Features/Advantages
  • Fiberglass tensile cord provides high strength, excellent flex life, and high resistance to elongation. Steel tensile cord is available in some belt types for added length stability.

  • Neoprene body provides protection against grime, grease, oil, and moisture.

  • Nylon tooth facing provides a durable wear surface for long service life.

  • Eliminates lubrication and re-tensioning to reduce maintenance and labor required on drives.

Recommended Sprockets
PowerGrip® HTD® Sprockets

Notes
Minimum order lengths for fiberglass tensile cord belting is 50 feet, ordered in 50 foot increments thereafter.

Minimum order lengths for steel tensile belting is 98 feet, ordered in 98 foot increments thereafter.

Continuous lengths, if needed, must be specified when ordering, and must be ordered in increments of the minimum order quantity (unless ordering the maximum continuous lengths).

Continuous lengths may require lead times.

Minimum order quantities may vary for non-standard widths. Check with Customer Service.


Long-Length PowerGrip® Timing Belting

The trapezoidal tooth makes this belt well suited for use in positioning applications.

Markets/Applications
Long length PowerGrip Timing belting is a cost effective, low maintenance drive alternative that is well suited for linear movement, positioning and conveying applications.

Features/Advantages
  • Fiberglass tensile cord provides high strength, excellent flex life, and high resistance to elongation. Steel tensile cord is available in some belt types for added length stability.

  • Neoprene body provides protection against grime, grease, oil, and moisture.

  • Nylon tooth facing provides a durable wear surface for long service life.

  • Eliminates lubrication and re-tensioning to reduce maintenance and labor required on drives.

Notes
Minimum order lengths for fiberglass tensile cord belting is 50 feet, ordered in 50 foot increments thereafter.

Minimum order lengths for steel tensile belting is 98 feet, ordered in 98 foot increments thereafter.

Continuous lengths, if needed, must be specified when ordering, and must be ordered in increments of the minimum order quantity (unless ordering the maximum continuous lengths).

Continuous lengths may require lead times.

Minimum order quantities may vary for non-standard widths. Check with Customer Service.

Access this drive design manual to find out all you need to know about your Gates PowerGrip® GT®3 belt drive system. Find out more about safety, design, and proper usage.

PartView System Interactive Belt Products eCatalog

Access our PartView™ System interactive belt products eCatalog as your source for industrial belt technical information, CAD models, and more. Quickly find the Gates belts and components you need with Gates PartView™.

Register to Access Your Resource