gates_logo POWERING PROGRESS™

Synchro-Power® Polyurethane Belts


Synchro-Power® Polyurethane Belting

Urethane belting can be modified in a variety of ways to suit user needs.

Markets/Applications
Synchro-Power belting is ideal for various applications such as, vacuum conveyors, linear positioning, assembly conveyors, robotics' packaging conveying, glass conveyors, incline conveyors, paper transfer, wafer conveying, food and beverage and indexing.

Features/Advantages
  • Modifications include molded profiles, tensile cords, lamination with various backings, FDA and USDA constructions.

  • Can be welded endless.

  • Wide range of widths up to 18 inches.

  • Steel tensile cord for length stability.

  • Polyurethane body is abrasion, chemical and wear resistant for extended life.

Recommended Pulleys
PowerGrip® Timing Pulleys

Notes
Synchro-Power belting is made to order. Please contact Customer Service for availability.


Synchro-Power® Polyurethane Belts

Endless urethane construction provides higher strength as compared to welded urethane belts, making them well-suited for use in power transmission and high-performance positioning applications.

Markets/Applications
Synchro-Power metric pitch timing belts are ideal for use in office machines, machine tools, postage equipment, sewing machines, vending machines, agriculture, outdoor power equipment, wood and paper, sand/gravel operations, oil fields, food processing and HVAC.

Features/Advantages
  • Steel tensile cord for length stability.

  • Abrasion, chemical, and wear resistant for extended life.

  • Temperature ranges from -22°F to +176°F (-30°C to +80°C).

Recommended Sprockets
Contact the Gates Made-To-Order Metal Team

Notes
Synchro-Power belts are available in custom widths as Standard/Non-Stock with no minimum order quantities required. Contact Customer Service for minimum and maximum width range.

The minimum order quantity is full sleeve yield +/- 10%. Sleeve widths are 300mm unless otherwise noted. Minimum belt width is 4mm. Please contact Customer Service for availability.


Synchro-Power® Polyurethane Timing Belts

Endless urethane construction provides higher strength as compared to welded urethane belts, making them well-suited for use in power transmission and high-performance positioning applications.

Markets/Applications
Synchro-Power imperial pitch timing belts are ideal for use in office machines, machine tools, postage equipment, sewing machines, vending machines, agriculture, outdoor power equipment, wood and paper, sand/gravel operations, oil fields, food processing, and HVAC.

Features/Advantages
  • Steel tensile cord for length stability.

  • Abrasion, chemical, and wear resistant for extended life.

  • Temperature ranges from -22°F to +176°F (-30°C to +80°C).

Recommended Sprockets
Contact the Gates Made-To-Order Metals Team.

Notes
The minimum order quantity is full sleeve yield +/- 10%. Sleeve widths are 300mm unless otherwise noted. Minimum cut belt width is 4mm. Please contact Customer Service for availability.

Synchro-Power belts are available in custom widths as Standard/Non-Stock with no minimum order quantities required. Contact Customer Service for minimum and maximum width range.

Gates-Corporation-Belt-ID-Chart

Access our handy Belt I.D. Chart for easy-to-read images, sizing, specifications, product I.D. numbers, and more. Gates offers an extensive range of power transmission belts—from V-belts to synchronous belts—to meet your needs.

Register to Access Your Resource