gates_logo POWERING PROGRESS™

PowerGrip® Timing Belts


The trapezoidal tooth profile makes this belt well suited for use in positioning applications.

Markets/Applications

PowerGrip® Timing belts are suitable for office machines, machine tools, postage equipment, sewing machines, vending machines, agriculture, outdoor power equipment, food processing, HVAC, oil fields, wood, paper, sand and gravel applications.

Features/Advantages
  • Fiberglass tensile cord provides high strength, excellent flex life, and high resistance to elongation.

  • Neoprene body provides protection against grime, grease, oil, and moisture.

  • Nylon tooth facing provides a durable wear surface for long service life.

  • Eliminates lubrication and re-tensioning to reduce maintenance and labor required on drives.

Recommended Pulleys
PowerGrip® Timing Pulleys

Notes
Gates PowerGrip Timing belts are measured by:

Length—The length of a PowerGrip Timing Belts is shown in the first part of the belt designation. The first number is the pitch length in tenths of an inch. A 300L075 has a 30.0” pitch length.

Pitch—The pitch is the distance from center to center of the teeth (in inches). It is shown in the second part of the belt designation by a letter or letters. Part number 300L075 has a .375” pitch. The letters correspond to pitches as follows:
MXL = Mini Extra Light = 0.080” pitch;
XL = Extra Light = 0.200” pitch;
L = Light = 0.375” pitch;
H = Heavy = 0.500” pitch;
XH = Extra Heavy = 0.875” pitch;
XXH = Double Extra Heavy = 1.250” pitch.

Width—The width is shown in the last part of the belt designation. Part number 300L075 is .75” wide.

Access this drive design manual to find out all you need to know about your Gates PowerGrip® GT®3 belt drive system. Find out more about safety, design, and proper usage.

PartView System Interactive Belt Products eCatalog

Access our PartView™ System interactive belt products eCatalog as your source for industrial belt technical information, CAD models, and more. Quickly find the Gates belts and components you need with Gates PartView™.

Register to Access Your Resource