gates_logo POWERING PROGRESS™

PowerGrip® HTD® Twin Power® Belts


Twin Power® belts have teeth on both sides to provide synchronization from both driving surfaces.

Markets/Applications
PowerGrip® HTD® Twin Power® belts are suitable for many applications including data storage, hand power tools, postage handling, food processors, office machines, centrifuges, money handling, medicine diagnostic, sewing machines, ticket dispensers, robotics, vending machines and vacuum cleaners.

Features/Advantages
  • Gates Twin Power® belts have nylon facing on both tooth surfaces providing equal load carrying capabilities on either side of the belt.

  • Belt capacity is equal to standard single-sided PowerGrip HTD belts.

  • Fiberglass tensile cord provides high strength, excellent flex life, and high resistance to elongation.

  • Neoprene body provides protection against grime, grease, oil, and moisture.

  • Nylon tooth facing provides a durable wear surface for long service life.

  • Quieter than roller chain drives and eliminates lubrication and re-tensioning to reduce maintenance and labor.

Recommended Sprockets
PowerGrip® HTD® Sprockets

Notes
PowerGrip HTD Twin Power belts in standard widths are Standard/Non-Stock. Minimum order quantities are not required on standard widths.

3M HTD Standard Belt Widths

 

5M HTD Standard Belt Widths

Belt Width Code

Belt Width (mm)

Belt Width (In.)

 

Belt Width Code

Belt Width (mm)

Belt Width (In.)

06

6

0.236

 

09

9

0.354

09

9

0.354

 

15

15

0.591

15

15

0.591

 

25

25

0.984

PowerGrip HTD Twin Power part numbers are comprised of pitch, pitch length and width. For example; part number TP444-3M-09 denotes “TP” for Twin Power, 444mm pitch length, 3mm pitch and 9mm width.

Belt pitch is the distance in millimeters between two adjacent tooth centers as measured on the pitch line of the belt. Belt pitch length is the total length (circumference) in millimeters as measured along the pitch line. The theoretical pitch line of a PowerGrip HTD Twin Power belt lies within the tensile member.

PartView System Interactive Belt Products eCatalog

Your Source for Industrial Belt Technical Information, CAD Models and More

Register to Access Your Resource