gates_logo POWERING PROGRESS™

PowerGrip® HTD® Belts


PowerGrip® HTD® belts have a larger, more robust tooth profile for increased capacity, as compared to timing belts.

Markets/Applications
PowerGrip HTD belts are suitable for many applications including data storage, hand power tools, postage handling, food processors, office machines, centrifuges, money handling, medical diagnostic, sewing machines, ticket dispensers, robotics, vending machines and vacuum cleaners.

Features/Advantages
  • Fiberglass tensile cord provides high strength, excellent flex life, and high resistance to elongation.

  • Neoprene body provides protection against grime, grease, oil, and moisture.

  • Nylon tooth facing provides a durable wear surface for long service life.

  • Thirty percent increase in horsepower ratings, as compared to traditional timing belts.

  • Eliminates lubrication and re-tensioning to reduce maintenance and labor required on drives.

Recommended Sprockets
PowerGrip® HTD® Sprockets

Notes
PowerGrip HTD part numbers are comprised of pitch, pitch length and width. For example; part number 900-3M-15 denotes a 900mm pitch length, 3mm pitch and 15mm width.

Belt pitch is the distance in millimeters between two adjacent tooth centers as measured on the pitch line of the belt. Belt pitch length is the total length (circumference) in millimeters as measured along the pitch line. The theoretical pitch line of a PowerGrip HTD belt lies within the tensile member.

Access this drive design manual to find out all you need to know about your Gates PowerGrip® GT®3 belt drive system. Find out more about safety, design, and proper usage.

PartView System Interactive Belt Products eCatalog

Access our PartView™ System interactive belt products eCatalog as your source for industrial belt technical information, CAD models, and more. Quickly find the Gates belts and components you need with Gates PartView™.

Register to Access Your Resource