PowerGrip® GT®3 Belts - 2M and 3M
The PowerGrip GT3 belt has twice the load carrying capacity of its predecessor HTD®. In addition, less width is required compared to HTD, allowing lighter, more compact drives.
Markets/Applications
PowerGrip GT3 belts are suitable for many applications including data storage, machine tool, hand power tools, postage handling, DC Stepper/Servo, food processors, office machines, centrifuges, money handling, medical diagnostic, sewing machines, ticket dispensers, robotics, vending machines and vacuum cleaners.
Features/Advantages
-
Fiberglass tensile cord provides high strength, excellent flex life, and high resistance to elongation.
-
Neoprene body provides protection against grime, grease, oil, and moisture.
-
Nylon tooth facing provides a durable wear surface for long service life.
-
Gates patented tooth profile is designed for use with a specific sprocket groove profile. The sprocket groove-belt tooth combination increases capacity, while improving registration.
-
PowerGrip GT3 greatly exceeds HTD in tooth ratchet resistance.
-
Eliminates lubrication and re-tensioning reduce maintenance and labor as compared to roller chain drives.
-
PowerGrip GT3 belt sprocket combinations match or exceed the positional accuracy of PowerGrip Timing belt/pulley systems.
Recommended Sprockets
PowerGrip® GT®2 Sprockets
Notes
PowerGrip GT3 part numbers are comprised of pitch, pitch length and width. For example; part number 100-2MGT-04 denotes a 2mm pitch, 100mm pitch length and 4mm width.
Belt pitch is the distance in millimeters between two adjacent tooth centers as measured on the pitch line of the belt. Belt pitch length is the total length (circumference) in millimeters as measured along the pitch line. The theoretical pitch line of a PowerGrip GT3 belt lies within the tensile member.
PowerGrip® GT®3 Belts - 5M
The highest density 5mm rubber belt, the PowerGrip GT3 belt has twice the load carrying capacity of its predecessor HTD®. In addition, less width is required compared to HTD, allowing lighter, more compact drives.
Markets/Applications
PowerGrip GT3 belts are suitable for many applications such as HVAC, office machines, machine tools, hand power tools, postage handling, spindle drives, food processors, sewing machines, robotics, linear and light package conveyor.
Features/Advantages
-
Fiberglass tensile cord provides high strength, excellent flex life, and high resistance to elongation.
-
Neoprene body provides protection against grime, grease, oil, and moisture.
-
Nylon tooth facing provides a durable wear surface for long service life.
-
Gates patented tooth profile is designed for use with a specific sprocket groove profile. The sprocket groove-belt tooth combination increases capacity, while improving registration.
-
PowerGrip GT3 has more tooth ratchet resistance than HTD.
-
Eliminates lubrication and re-tensioning reduce maintenance and labor as compared to roller chain drives.
-
PowerGrip GT3 belt/sprocket combinations match or exceed the positional accuracy of PowerGrip Timing belt/pulley systems.
Recommended Sprockets
PowerGrip® GT®2 and Poly Chain® GT®
Notes
PowerGrip GT3 part numbers are comprised of pitch, pitch length and width. For example; part number 400-5MGT-09 denotes a 5mm pitch, 400mm pitch length and 9mm width.
Belt pitch is the distance in millimeters between two adjacent tooth centers as measured on the pitch line of the belt. Belt pitch length is the total length (circumference) in millimeters as measured along the pitch line. The theoretical pitch line of a PowerGrip GT3 belt lies within the tensile member.
PowerGrip® GT®3 Belts - 8M and 14M
Reduce both acquisition costs and transaction costs by designing with PowerGrip GT3. The PowerGrip GT3 belt has two times the rating of competitive RPP® belts, and its predecessors PowerGrip GT and HTD® belts. PowerGrip GT3 drive systems offer the largest selection of belts and sprockets in the industry. At reduced widths, PowerGrip GT3 belts can be used as a direct replacement for most 8mm and 14mm pitch standard rubber RPP® and HTD synchronous belts.
Markets/Applications
PowerGrip GT3 belts are suitable for many applications such as HVAC, textile, printing, machine tools, food processing, conveyors, packaging, agriculture, pumps, compressors, centrifuges, laundry, pulp and paper.
Features/Advantages
-
Fiberglass tensile cord provides high strength, excellent flex life, and high resistance to elongation.
-
Neoprene body provides protection against grime, grease, oil, and moisture.
-
Nylon tooth facing provides a durable wear surface for long service life.
-
Gates patented tooth profile is designed for use with a specific sprocket groove profile. The sprocket groove-belt tooth combination increases capacity, while improving registration.
-
PowerGrip GT3 has more tooth ratchet resistance than HTD
-
Eliminates lubrication and re-tensioning reduce maintenance and labor as compared to roller chain drives.
-
PowerGrip GT3 ACHE belts are available in 14mm pitch. A single twist cord helps prevent the belt from moving downward on vertical shaft ACHE applications.
Recommended Sprockets
PowerGrip® GT®2 Sprockets
Notes
8M and 14M PowerGrip GT3 belts are conductive in accordance with ISO 9563. When belt drive systems are located in potentially hazardous environments, safe and reliable dissipation of electrostatic charges is critical - a secondary means of dissipation such as static grounding brushes is recommended.
PowerGrip GT3 part numbers are comprised of pitch, pitch length and width. For example; part number 3150-14MGT-55 denotes a 3150mm pitch length, 14mm pitch and 55mm width.
Belt pitch is the distance in millimeters between two adjacent tooth centers as measured on the pitch line of the belt. Belt pitch length is the total length (circumference) in millimeters as measured along the pitch line. The theoretical pitch line of a PowerGrip GT3 belt lies within the tensile member.
WARNING: New drive designs must use the PowerGrip GT2 Sprockets, because of the high torque capacity of PowerGrip GT3 belts.
New drive designs must use the PowerGrip GT2 Sprockets, because of the high torque capacity of PowerGrip GT3 belts.
Do not use HTD or RPP® profiled sprockets in new designs. PowerGrip GT3 belts can be used on existing HTD or HT100® sprockets as replacement belts, usually at the next narrowest width.
Access this drive design manual to find out all you need to know about your Gates PowerGrip® GT®3 belt drive system. Find out more about safety, design, and proper usage.
Access our PartView™ System interactive belt products eCatalog as your source for industrial belt technical information, CAD models, and more. Quickly find the Gates belts and components you need with Gates PartView™.