gates_logo POWERING PROGRESS™

PowerGrip® GT®2 Twin Power® Belts


PowerGrip® GT®2 Twin Power® Belts - 3MR and 5MR

Twin Power belts have teeth on both sides to provide synchronization from both driving surfaces.

Markets/Applications
PowerGrip GT2 Twin Power belts are ideal for many applications including data storage, machine tool, hand power tools, postage handling, medicine diagnostic, sewing machines, ticket dispensers, robotics, vending machines and vacuum cleaners.

Features/Advantages
  • Gates Twin Power belts have nylon facing on both tooth surfaces providing equal load carrying capabilities on either side of belt.

  • Belt capacity is equal to standard single-sided PowerGrip® belts.

  • Fiberglass tensile cord provides high strength, excellent flex life, and high resistance to elongation.

  • Neoprene body provides protection against grime, grease, oil, and moisture.

  • Eliminates lubrication and re-tensioning to reduce maintenance and labor required on the drive.

Recommended Sprockets
PowerGrip® GT®2 Sprockets - 3MR

5M Sprockets - PowerGrip® GT®2 and Poly Chain® GT®

Notes
PowerGrip GT2 Twin Power belts in standard width are Standard/Non-Stock. Minimum order quantities are not required on standard widths.

3MR GT2 Standard Belt Widths

 

5MR GT2 Standard Belt Widths

Belt Width Code

Belt Width (mm)

Belt Width (In.)

 

Belt Width Code

Belt Width (mm)

Belt Width (In.)

06

6

0.236

 

09

9

0.354

09

9

0.354

 

15

15

0.591

15

15

0.591

 

25

25

0.984

PowerGrip GT2 Twin Power part numbers are comprised of pitch, pitch length and width. For example; part number TP3MR-426-06 denotes “TP” for Twin Power, 3mm pitch, 426mm pitch length and 6mm width.

Belt pitch is the distance in millimeters between two adjacent tooth centers as measured on the pitch line of the belt. Belt pitch length is the total length (circumference) in millimeters as measured along the pitch line. The theoretical pitch line of a PowerGrip GT2 Twin Power belt lies within the tensile member.


PowerGrip® GT®2 Twin Power® Belts

Twin Power belts have teeth on both sides to provide synchronization from both driving surfaces.

Markets/Applications
PowerGrip GT2 Twin Power belts are ideal for serpentine applications requiring rotation reversal or synchronization of driven shafts. Ideal for use in industries such as textile, paper, packaging and printing.

Features/Advantages
  • Gates Twin Power belts have nylon facing on both tooth surfaces providing equal load carrying capabilities on either side of belt.

  • Belt capacity is equal to standard single-sided PowerGrip GT2 belts.

  • Fiberglass tensile cord provides high strength, excellent flex life, and high resistance to elongation.

  • Neoprene body provides protection against grime, grease, oil, and moisture.

  • Eliminates lubrication and re-tensioning to reduce maintenance and labor required on drives.

Recommended Sprockets
PowerGrip® GT®2 Sprockets

Notes
If you currently use PowerGrip HTD Twin Power belts, consider PowerGrip GT2 Twin Power belts at reduced widths to lower your costs.

PowerGrip GT2 Twin Power part numbers are comprised of pitch, pitch length and width. For example; part number TP4400-8MGT-30 denotes a “TP” for Twin Power, 4400mm pitch length, 8mm pitch and 30mm width.

Belt pitch is the distance in millimeters between two adjacent tooth centers as measured on the pitch line of the belt. Belt pitch length is the total length (circumference) in millimeters as measured along the pitch line. The theoretical pitch line of a PowerGrip GT2 Twin Power belt lies within the tensile member.

Access this drive design manual to find out all you need to know about your Gates PowerGrip® GT®3 belt drive system. Find out more about safety, design, and proper usage.

PartView System Interactive Belt Products eCatalog

Access our PartView™ System interactive belt products eCatalog as your source for industrial belt technical information, CAD models, and more. Quickly find the Gates belts and components you need with Gates PartView™.

Register to Access Your Resource